Product specifications
Characteristic | Value |
|---|---|
| Actuation Type | Solenoid operated |
| Adjustment range | 35-140 bar (500-2000 psi) |
| Adjustment type | Wrench |
| Brand | Vickers by Danfoss |
| Coil voltage | 24 VDC |
| Design Series | 100 Series |
| Drain | Internal |
| Electrical connection | ISO4400 (Din 43650) Connector |
| Flow rate lpm | 227.0 |
| Flow rate USgpm | 60.0 |
| Fluid Cleanliness | 19/17/14 Micron |
| Fluid compatibility | Petroleum oils |
| Gauge port thread | 0.4375-20 UNF-2B |
| Interface | 1.0625-12 UF-2B |
| Leakage | Standard |
| Manual override | Plain |
| Maximum pressure BAR | 210 |
| Maximum pressure PSI | 3000 |
| Model Code 1 | CG5062ACMUH5100 |
| Performance | Standard |
| Product height in | 9.650 |
| Product height mm | 245.110 |
| Product length in | 6.160 |
| Product length mm | 156.464 |
| Product width in | 2.810 |
| Product width mm | 71.374 |
| Remote control | Yes |
| Seal material | Nitrile |
| Size | Size 06 |
| Special feature | None |
| Spring Arrangement | Spring offset |
| Stage | Two stage |
| Tank pressure bar | 100 |
| Tank pressure PSI | 1450 |
| Valve Mount Type | Subplate mounted |
| Valve type | Pilot operated relief valve |
| Working temperature max C | 68 |
| Working temperature max F | 155 |
| Working temperature min C | -20 |
| Working temperature min F | -4 |
![Danfoss CMA Advanced Sectional Mobile Valves 510AP00014A [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F318733%2FID463022800720-0101_preview.jpg&w=1920&q=75)