Product specifications
Characteristic | Value |
|---|---|
| Actuation type | Solenoid operated |
| Adjustment range | 3-210 bar (44-3000 psi) |
| Adjustment type | Screw with locknut |
| Brand | Vickers by Danfoss |
| Coil voltage | 220 VAC 50Hz |
| Design Series | 11 Series |
| Electrical connection | ISO4400 (Din 43650) Connector |
| Flow rate LPM | 400.0 |
| Flow rate USGPM | 106.0 |
| Indicator light | No |
| Interface | ISO6264 AR-06-2-A |
| Maximum pressure bar | 350 |
| Maximum pressure PSI | 5000 |
| Model Code 1 | CG5V6FW1DMUC611 |
| Stage | Two stage |
| Valve mount type | Subplate mounted |
| Valve type | Relief valve |