Product specifications
Characteristic | Value |
|---|---|
| Actuation type | Manually operated |
| Adjustment range bar | 50 |
| Adjustment range PSI | 725 |
| Adjustment type | Screw with locknut |
| Brand | Vickers by Danfoss |
| Design Series | 10 Series |
| Drain | Internal |
| Electrical connection | None |
| Flow rate LPM | 650.0 |
| Flow rate USGPM | 172.0 |
| Fluid cleanliness | 19/17/14 Micron |
| Fluid compatibility | Petroleum oils |
| Hi-vent spring | Yes |
| Interface | ISO6264-10, Cetop 10 |
| Leakage | Standard |
| Manual override | Plain |
| Maximum pressure bar | 350 |
| Maximum pressure PSI | 5000 |
| Model Code 1 | CG2V10BWBU10 |
| Performance | Standard |
| Product height in | 4.000 |
| Product height mm | 101.600 |
| Product length in | 4.640 |
| Product length mm | 117.856 |
| Product width in | 4.500 |
| Product width mm | 114.300 |
| Seal material | Nitrile |
| Size | Size 02 |
| Special feature | None |
| Stage | Two stage |
| Tank pressure bar | 315 |
| Tank pressure PSI | 4500 |
| Valve mount type | Subplate mounted |
| Valve type | Relief valve |
| Working temperature max C | 80 |
| Working temperature max F | 176 |
| Working temperature min C | -30 |
| Working temperature min F | -22 |