Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Design Series | 10 Series |
| Model Code 1 | XCG2V10CWB10EN20/DR3055X/100Y |
| Product height in | 5.110 |
| Product height mm | 129.794 |
| Product length in | 5.700 |
| Product length mm | 144.780 |
| Product width in | 4.720 |
| Product width mm | 119.888 |
