Product specifications
Characteristic | Value |
|---|---|
| Adjustment range bar | 50 |
| Adjustment type | Wrench and cover |
| Brand | Vickers by Danfoss |
| Coil voltage | 24 VDC |
| Flow rate LPM | 650.0 |
| Fluid cleanliness | 19/17/14 Micron |
| Manual override | Plain |
| Model Code 1 | CG5V10BWBU2MUH7OBSOLETE |
| Size | Size 10 |
| Valve mount type | Subplate mounted |
| Valve type | Relief valve |