Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Model Code 1 | DARVW6K10/315 | |
| Product height in | 1.330 | |
| Product height mm | 33.782 | |
| Product length in | 5.390 | |
| Product length mm | 136.906 | |
| Product width in | 1.330 | |
| Product width mm | 33.782 |
