Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Model Code 1 | DARVW10G10/315B |
| Product height in | 3.140 |
| Product height mm | 79.756 |
| Product length in | 4.090 |
| Product length mm | 103.886 |
| Product width in | 2.360 |
| Product width mm | 59.944 |
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Model Code 1 | DARVW10G10/315B |
| Product height in | 3.140 |
| Product height mm | 79.756 |
| Product length in | 4.090 |
| Product length mm | 103.886 |
| Product width in | 2.360 |
| Product width mm | 59.944 |