Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Model Code 1 | DARVW10K10/200 |
| Product height in | 2.360 |
| Product height mm | 59.944 |
| Product length in | 7.830 |
| Product length mm | 198.882 |
| Product width in | 1.490 |
| Product width mm | 37.846 |
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Model Code 1 | DARVW10K10/200 |
| Product height in | 2.360 |
| Product height mm | 59.944 |
| Product length in | 7.830 |
| Product length mm | 198.882 |
| Product width in | 1.490 |
| Product width mm | 37.846 |