Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Model Code 1 | DARVW20K10/200 |
| Product height in | 1.330 |
| Product height mm | 33.782 |
| Product length in | 5.390 |
| Product length mm | 136.906 |
| Product width in | 1.330 |
| Product width mm | 33.782 |
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Model Code 1 | DARVW20K10/200 |
| Product height in | 1.330 |
| Product height mm | 33.782 |
| Product length in | 5.390 |
| Product length mm | 136.906 |
| Product width in | 1.330 |
| Product width mm | 33.782 |