Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Model Code 1 | DARVW30K10/315 |
| Product height in | 2.360 |
| Product height mm | 59.944 |
| Product length in | 6.770 |
| Product length mm | 171.958 |
| Product width in | 2.480 |
| Product width mm | 62.992 |
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Model Code 1 | DARVW30K10/315 |
| Product height in | 2.360 |
| Product height mm | 59.944 |
| Product length in | 6.770 |
| Product length mm | 171.958 |
| Product width in | 2.480 |
| Product width mm | 62.992 |