Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Model Code 1 | DARVH6K10/315 |
| Product height in | 2.360 |
| Product height mm | 59.944 |
| Product length in | 7.420 |
| Product length mm | 188.468 |
| Product width in | 1.330 |
| Product width mm | 33.782 |
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Model Code 1 | DARVH6K10/315 |
| Product height in | 2.360 |
| Product height mm | 59.944 |
| Product length in | 7.420 |
| Product length mm | 188.468 |
| Product width in | 1.330 |
| Product width mm | 33.782 |