Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuation Type | SOLENOID OPERATED | Solenoid operated |
| Adjustment range bar | 100 | |
| Adjustment type | SCREW WITH LOCKNUT | Screw with locknut |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Coil voltage | 24 VDC | 24 VDC |
| Cracking pressure bar | 3.0 | |
| Cracking pressure PSI | 48 | |
| Design Series | 10 SERIES | 10 Series |
| Drain | INTERNAL | Internal |
| Electrical connection | ISO4400 (DIN 43650) CONNECTOR | ISO4400 (Din 43650) Connector |
| Flow rate LPM | 650.0 | |
| Flow rate USGPM | 172.0 | |
| Fluid Cleanliness | 19/17/14 MICRON | 19/17/14 Micron |
| Fluid compatibility | PETROLEUM OILS | Petroleum oils |
| Interface | ISO6264-10, CETOP 10 | ISO6264-10, Cetop 10 |
| Leakage | STANDARD | Standard |
| Manual override | PLAIN | Plain |
| Maximum pressure bar | 350 | |
| Maximum pressure PSI | 5000 | |
| Model Code 1 | CG5V10CWB2MUH710 | |
| Performance | STANDARD | Standard |
| Power Consumption | 30 WATT | 30 watt |
| Product height in | 4.000 | |
| Product height mm | 101.600 | |
| Product length in | 4.640 | |
| Product length mm | 117.856 | |
| Product width in | 4.500 | |
| Product width mm | 114.3 | |
| Seal material | NITRILE | Nitrile |
| Size | SIZE 10 | Size 10 |
| Special feature | NONE | None |
| Stage | TWO STAGE | Two stage |
| Tank pressure bar | 210 | |
| Tank pressure PSI | 3000 | |
| Valve Mount Type | SUBPLATE MOUNTED | Subplate mounted |
| Valve type | RELIEF VALVE | Relief valve |
| Working temperature max C | 70 | |
| Working temperature max F | 158 | |
| Working temperature min C | -20 | |
| Working temperature min F | -4 |
