Product specifications
Characteristic | Value |
|---|---|
| Actuation type | Manually operated |
| Adjustment range bar | 25 |
| Adjustment range PSI | 363 |
| Adjustment type | Screw with locknut |
| Brand | Vickers by Danfoss |
| Design Series | 10 Series |
| Drain | Internal |
| Electrical connection | None |
| Flow rate lpm | 250.0 |
| Flow rate USgpm | 66.0 |
| Fluid cleanliness | 19/17/14 Micron |
| Fluid compatibility | Petroleum oils |
| Leakage | Standard |
| Maximum pressure BAR | 400 |
| Maximum pressure PSI | 5800 |
| Model Code 1 | DARVW20K10/25EN20 |
| Performance | Standard |
| Seal material | Nitrile |
| Size | Size 20 |
| Special feature | None |
| Stage | Single stage |
| Tank pressure bar | 315 |
| Tank pressure PSI | 4500 |
| Valve mount type | Cartridge valve |
| Valve type | Direct acting relief valve |
| Working temperature max C | 80 |
| Working temperature max F | 176 |
| Working temperature min C | -30 |
| Working temperature min F | -22 |