Product specifications
Characteristic | Value |
|---|---|
| Adjustment range bar | 350 |
| Adjustment type | Wrench and cover |
| Brand | Vickers by Danfoss |
| Design Series | 10 Series |
| Drain | External |
| Flow rate lpm | 650.0 |
| Fluid cleanliness | 19/17/14 Micron |
| Hi-vent spring | Yes |
| Manual override | Plain |
| Model Code 1 | CG2V10HWBXY10 |
| Size | Size 02 |
| Valve mount type | Subplate mounted |
| Valve type | Relief valve |