NAMEPLATE BLANK CG/XCG
11370589
Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Flow rate lpm | 400.0 |
| Flow rate USgpm | 106.0 |
| Maximum pressure BAR | 350 |
| Maximum pressure PSI | 5000 |
| Stage | Two stage |
| Valve mount type | Subplate mounted |
| Valve type | Relief valve |