Product specifications
Characteristic | Value |
|---|---|
| Actuation type | Pilot actuated |
| Adjustment range | 35-140 bar (500-2000 psi) |
| Brand | Vickers by Danfoss |
| Check valve | No |
| Cracking pressure PSI | 80 |
| Design series | 30 Series |
| Drain | Internal |
| Fluid cleanliness | 19/17/14 Micron |
| Fluid compatibility | Petroleum oils |
| Gauge port thread | 0.4375-20 UNF-2B |
| Hi-vent spring | Yes |
| Interface | SAE 1 1/4 in. |
| Leakage | Standard |
| Manual override | None |
| Maximum pressure bar | 140 |
| Maximum pressure PSI | 2000 |
| Performance | Standard |
| Seal material | Nitrile |
| Size | Size 10 |
| Valve mount type | Subplate mounted |
| Valve type | Relief valve |