Product specifications
Characteristic | Value |
|---|---|
| Adjustment range | 100-210 bar (1500-3000 psi) |
| Brand | Vickers by Danfoss |
| Design Series | 10 Series |
| Model Code 1 | CG03F10 |
| Product height in | 3.190 |
| Product height mm | 81.026 |
| Product length in | 6.250 |
| Product length mm | 158.750 |
| Product width in | 3.120 |
| Product width mm | 79.248 |
| Size | Size 03 |
| Valve mount type | Subplate mounted |
| Valve type | Relief valve |
