Product specifications
Characteristic | Value |
|---|---|
| Actuation type | Direct acting |
| Adjustment range | 100-210 bar (1500-3000 psi) |
| Adjustment type | Screw with locknut |
| Brand | Vickers by Danfoss |
| Design Series | 10 Series |
| Electrical connection | None |
| Flow rate lpm | 30.0 |
| Flow rate USgpm | 8.0 |
| Fluid cleanliness | 19/17/14 Micron |
| Fluid compatibility | Petroleum oils |
| Hi-vent spring | Yes |
| Indicator Light | No |
| Maximum pressure BAR | 210 |
| Maximum pressure PSI | 3000 |
| Model Code 1 | CG03FV10 |
| Performance | Standard |
| Product height in | 3.190 |
| Product height mm | 81.026 |
| Product length in | 6.250 |
| Product length mm | 158.750 |
| Product width in | 3.120 |
| Product width mm | 79.248 |
| Seal material | Nitrile |
| Size | Size 03 |
| Special feature | None |
| Stage | Single stage |
| Valve Mount Type | Subplate/manifold mounted |
| Valve type | Relief valve |
| Working temperature max C | 70 |
| Working temperature max F | 158 |
| Working temperature min C | -20 |
| Working temperature min F | -4 |
