XTL 03 B 10, XTL03B10
186663
Model code: XTL03B10
Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Design Series | 10 Series |
| Model Code 1 | XTL03B10 |
| Product height in | 5.810 |
| Product height mm | 147.574 |
| Product length in | 5.780 |
| Product length mm | 146.812 |
| Product width in | 2.750 |
| Product width mm | 69.850 |