Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Design series | 10 Series |
| Model Code 1 | F3XGL03B10 |
| Product height in | 5.810 |
| Product height mm | 147.574 |
| Product length in | 5.280 |
| Product length mm | 134.112 |
| Product width in | 2.750 |
| Product width mm | 69.850 |
