F3 C 572 E S3, F3C572ES3
277993
Model code: F3C572ES3
Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Model Code 1 | F3C572ES3 |
| Product height in | 2.520 |
| Product height mm | 64.008 |
| Product length in | 4.290 |
| Product length mm | 108.966 |
| Product width in | 3.090 |
| Product width mm | 78.486 |