Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Design Series | 12 Series |
| Model Code 1 | URT106F12 |
| Product height in | 6.250 |
| Product height mm | 158.750 |
| Product length in | 5.630 |
| Product length mm | 143.002 |
| Product width in | 3.060 |
| Product width mm | 77.724 |
