Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Hydraulic valves
Industrial valves
Pressure control valves
422949
URG1-06-B-13-
422949
Where to buy
Export PDF
Tools
Add to comparison
422949
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Design Series
13 Series
Product height in
7.120
Product height mm
180.848
Product length in
4.000
Product length mm
101.600
Product width in
6.310
Product width mm
160.274