Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuation Type | PILOT OPERATED | Pilot operated |
| Adjustment range | 35-140 BAR (500-2000 PSI) | 35-140 bar (500-2000 psi) |
| Adjustment type | SCREW WITH LOCKNUT | Screw with locknut |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Design Series | 13 SERIES | 13 Series |
| Drain | EXTERNAL | External |
| Electrical connection | NONE | None |
| Flow rate LPM | 95.0 | |
| Flow rate USGPM | 25.0 | |
| Fluid Cleanliness | 19/17/14 MICRON | 19/17/14 Micron |
| Fluid compatibility | PHOSPHATE ESTERS | Phosphate esters |
| Gauge port thread | G 1/8 BSP THD | G 1/8 BSP thd |
| Hi-vent spring | NO | No |
| Indicator Light | NO | No |
| Maximum pressure bar | 210 | |
| Maximum pressure PSI | 3000 | |
| Model Code 1 | F3URG106C13 | |
| Performance | STANDARD | Standard |
| Product height in | 7.120 | |
| Product height mm | 180.848 | |
| Product length in | 6.310 | |
| Product length mm | 160.274 | |
| Product width in | 4.000 | |
| Product width mm | 101.6 | |
| Seal material | FLUOROCARBON | Fluorocarbon |
| Size | SIZE 06 | Size 06 |
| Special feature | NONE | None |
| Stage | TWO STAGE | Two stage |
| Valve Mount Type | SUBPLATE/MANIFOLD MOUNTED | Subplate/manifold mounted |
| Valve type | UNLOADING RELIEF VALVE | Unloading relief valve |
| Working temperature max C | 70 | |
| Working temperature max F | 158 | |
| Working temperature min C | -20 | |
| Working temperature min F | -4 |