Product specifications
Characteristic | Value |
|---|---|
| Actuation type | Electrically modulated |
| Adjustment range bar | 70 |
| Adjustment range PSI | 1000 |
| Brand | Vickers by Danfoss |
| Design Series | 22 Series |
| Electrical connection | None |
| Flow rate LPM | 76.0 |
| Flow rate USgpm | 20.0 |
| Fluid cleanliness | 19/17/14 Micron |
| Fluid compatibility | Petroleum oils |
| Hi-vent spring | No |
| Indicator Light | No |
| Manual override | Yes |
| Maximum pressure BAR | 70 |
| Maximum pressure PSI | 1000 |
| Model Code 1 | CGE06122 |
| Performance | Standard |
| Product height in | 9.620 |
| Product height mm | 244.348 |
| Product length in | 6.500 |
| Product length mm | 165.100 |
| Product width in | 5.715 |
| Product width mm | 145.161 |
| Remote control | Yes |
| Seal material | Nitrile |
| Size | Size 06 |
| Special feature | None |
| Stage | Single stage |
| Valve mount type | Subplate/manifold mounted |
| Valve type | Relief valve |
| Working temperature max C | 70 |
| Working temperature max F | 158 |
| Working temperature max F | 158 |
| Working temperature min C | -20 |
| Working temperature min F | -4 |
