Product specifications
Characteristic | Value |
|---|---|
| Adjustment range | 34.5-138 BAR (500-2000 PSI) |
| Brand | Vickers by Danfoss |
| Design Series | 23 Series |
| Drain | Internal |
| Model Code 1 | RG06F123UG |
| Seal material | Nitrile |
| Size | Size 06 |
| Valve Mount Type | Subplate/manifold mounted |
| Valve type | Pressure control valve |