Product specifications
Characteristic | Value |
|---|---|
| Adjustment range | 0.7-2.1 bar (10-30 psi) |
| Brand | Vickers by Danfoss |
| Design Series | 22 Series |
| Drain | External |
| Model Code 1 | RG10X322UG |
| Product height in | 11.110 |
| Product height mm | 282.194 |
| Product length in | 4.700 |
| Product length mm | 119.380 |
| Product width in | 4.190 |
| Product width mm | 106.426 |
| Seal material | Nitrile |
| Size | Size 10 |
| Valve mount type | Subplate/manifold mounted |
| Valve type | Pressure control valve |
