Product specifications
Characteristic | Value |
|---|---|
| Adjustment range | 104-210 BAR (1500-3000 PSI) |
| Brand | Vickers by Danfoss |
| Design series | 13 Series |
| Drain | Internal |
| Flow rate LPM | 246.0 |
| Flow rate USgpm | 65.0 |
| Hi-vent spring | Yes |
| Model Code 1 | EURG210FV13UG |
| Seal material | Nitrile |
| Size | Size 10 |
| Valve Mount Type | Subplate mounted |
| Valve type | Pressure control valve |