Product specifications
Characteristic | Value |
|---|---|
| Adjustment range | 8.5-35 bar (125-500 psi) |
| Brand | Vickers by Danfoss |
| Design Series | 23 Series |
| Drain | Internal |
| Model Code 1 | RT06B423UB |
| Product height in | 9.930 |
| Product height mm | 252.222 |
| Product length in | 3.750 |
| Product length mm | 95.250 |
| Product width in | 2.940 |
| Product width mm | 74.676 |
| Seal material | Nitrile |
| Size | Size 06 |
| Valve mount type | BSP pipe mount |
| Valve type | Pressure control valve |