Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Design Series | 23 Series |
| Model Code 1 | RCG06F223UG |
| Product height in | 7.930 |
| Product height mm | 201.422 |
| Product length in | 3.600 |
| Product length mm | 91.440 |
| Product width in | 3.880 |
| Product width mm | 98.552 |
| Seal material | Nitrile |
