Product specifications
Characteristic | Value |
|---|---|
| Adjustment range | 8.5-35 bar (125-500 psi) |
| Brand | Vickers by Danfoss |
| Design Series | 23 Series |
| Drain | External |
| Model Code 1 | RG06B223UG |
| Product height in | 7.930 |
| Product height mm | 201.422 |
| Product length in | 3.600 |
| Product length mm | 91.440 |
| Product width in | 3.370 |
| Product width mm | 85.598 |
| Seal material | Nitrile |
| Size | Size 06 |
| Valve mount type | Subplate/manifold mounted |
| Valve type | Pressure control valve |
