Product specifications
Characteristic | Value |
|---|---|
| Adjustment range | 1.4-4.1 BAR (10-30 PSI) |
| Brand | Vickers by Danfoss |
| Design Series | 23 Series |
| Drain | External |
| Model Code 1 | RT06Y323UB |
| Seal material | Nitrile |
| Size | Size 06 |
| Valve mount type | BSP pipe mount |
| Valve type | Pressure control valve |