Product specifications
Characteristic | Value |
|---|---|
| Adjustment range | 104-210 BAR (1500-3000 PSI) |
| Brand | Vickers by Danfoss |
| Design Series | 13 Series |
| Drain | External |
| Flow rate LPM | 246.0 |
| Flow rate USGPM | 65.0 |
| Model Code 1 | F3EURG110F13UG |
| Seal material | Fluorocarbon |
| Size | Size 10 |
| Valve mount type | Subplate mounted |
| Valve type | Pressure control valve |