Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Design series | 10 Series |
| Model Code 1 | ECG10F10TG |
| Product height in | 6.140 |
| Product height mm | 155.956 |
| Product length in | 7.690 |
| Product length mm | 195.326 |
| Product width in | 4.750 |
| Product width mm | 120.650 |
![Danfoss CMA Advanced Sectional Mobile Valves 510AP00014A [CENTER]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F318726%2FID463022800718-0101_preview.jpg&w=1920&q=75)