Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Design series | 22 Series |
| Model Code 1 | RCG10D422UG |
| Product height in | 11.110 |
| Product height mm | 282.194 |
| Product length in | 4.700 |
| Product length mm | 119.380 |
| Product width in | 5.120 |
| Product width mm | 130.048 |
| Seal material | Nitrile |
