Product specifications
Characteristic | Value |
|---|---|
| Adjustment range | 8.5-35 bar (125-500 psi) |
| Brand | Vickers by Danfoss |
| Design series | 22 Series |
| Drain | Internal |
| Model Code 1 | RG10B422UG |
| Seal material | Nitrile |
| Size | Size 10 |
| Valve Mount Type | Subplate/manifold mounted |
| Valve type | Pressure control valve |