Product specifications
Characteristic | Value |
|---|---|
| Adjustment range | 104-210 BAR (1500-3000 PSI) |
| Brand | Vickers by Danfoss |
| Design Series | 13 Series |
| Drain | External |
| Flow rate LPM | 246.0 |
| Flow rate USgpm | 65.0 |
| Model Code 1 | EURG106F13UG |
| Product height in | 7.120 |
| Product height mm | 180.848 |
| Product length in | 6.310 |
| Product length mm | 160.274 |
| Product width in | 4.000 |
| Product width mm | 101.600 |
| Seal material | Nitrile |
| Size | Size 06 |
| Valve mount type | Subplate mounted |
| Valve type | Pressure control valve |
