Product specifications
Characteristic | Value |
|---|---|
| Adjustment range | 25-69 BAR (350-1000 PSI) |
| Brand | Vickers by Danfoss |
| Design Series | 13 Series |
| Drain | Internal |
| Flow rate lpm | 246.0 |
| Flow rate USgpm | 65.0 |
| Model Code 1 | EURG206B13UG |
| Product height in | 6.310 |
| Product height mm | 160.274 |
| Product length in | 7.130 |
| Product length mm | 181.102 |
| Product width in | 4.000 |
| Product width mm | 101.600 |
| Seal material | Nitrile |
| Size | Size 06 |
| Valve mount type | Subplate mounted |
| Valve type | Pressure control valve |
