Product specifications
Characteristic | Value |
|---|---|
| Adjustment range | 25-69 BAR (350-1000 PSI) |
| Brand | Vickers by Danfoss |
| Design Series | 13 Series |
| Drain | Internal |
| Flow rate LPM | 246.0 |
| Flow rate USGPM | 65.0 |
| Model Code 1 | EURG210B13UG |
| Seal material | Nitrile |
| Size | Size 10 |
| Valve mount type | Subplate mounted |
| Valve type | Pressure control valve |