Product specifications
Characteristic | Value |
|---|---|
| Adjustment range | 35-138 BAR (500-2000 PSI) |
| Brand | Vickers by Danfoss |
| Design Series | 12 Series |
| Drain | Internal |
| Flow rate lpm | 246.0 |
| Flow rate USgpm | 65.0 |
| Model Code 1 | EURT206C12UB |
| Product height in | 6.250 |
| Product height mm | 158.750 |
| Product length in | 5.630 |
| Product length mm | 143.002 |
| Product width in | 3.060 |
| Product width mm | 77.724 |
| Seal material | Nitrile |
| Size | Size 06 |
| Valve type | Pressure control valve |
