Product specifications
Characteristic | Value |
|---|---|
| Adjustment range | 35-138 BAR (500-2000 PSI) |
| Brand | Vickers by Danfoss |
| Design Series | 12 Series |
| Drain | Internal |
| Flow rate LPM | 246.0 |
| Flow rate USGPM | 65.0 |
| Model Code 1 | EURT210C12UB |
| Product height in | 8.560 |
| Product height mm | 217.424 |
| Product length in | 8.120 |
| Product length mm | 206.248 |
| Product width in | 4.750 |
| Product width mm | 120.650 |
| Seal material | Nitrile |
| Size | Size 10 |
| Valve type | Pressure control valve |