Product specifications
Characteristic | Value |
|---|---|
| Adjustment range | 104-210 BAR (1500-3000 PSI) |
| Brand | Vickers by Danfoss |
| Design Series | 12 Series |
| Drain | Internal |
| Flow rate LPM | 246.0 |
| Flow rate USGPM | 65.0 |
| Model Code 1 | EURT210F12UB |
| Product height in | 7.440 |
| Product height mm | 188.976 |
| Product length in | 6.000 |
| Product length mm | 152.400 |
| Product width in | 3.750 |
| Product width mm | 95.250 |
| Seal material | Nitrile |
| Size | Size 10 |
| Valve type | Pressure control valve |