Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Design Series | 22 Series |
| Model Code 1 | RCT10FP122UB |
| Product height in | 11.110 |
| Product height mm | 282.194 |
| Product length in | 4.250 |
| Product length mm | 107.950 |
| Product width in | 5.810 |
| Product width mm | 147.574 |
| Seal material | Nitrile |
