CT 06 BC PBDGL 0A 20, CT06BCPBDGL0A20-product-details

CT 06 BC PBDGL 0A 20, CT06BCPBDGL0A20

524648

Model code: CT06BCPBDGL0A20


Tools

Product specifications

Characteristic
Value
Description
Actuation typePILOT OPERATEDPilot operated
Adjustment range8.5-70 BAR & 100-210 BAR8.5-70 Bar & 100-210 Bar
Adjustment range head 18.5-70 BAR (125-1000 PSI)8.5-70 bar (125-1000 psi)
Adjustment range head 335-140 BAR (500-2000 PSI)35-140 bar (500-2000 psi)
Adjustment typeSCREW WITH LOCKNUTScrew with locknut
BrandVICKERS BY DANFOSSVickers by Danfoss
Design Series20 SERIES20 Series
Electrical connectionNONENone
Flow rate LPM227.0
Flow rate USgpm60.0
Fluid cleanliness19/17/14 MICRON19/17/14 Micron
Fluid compatibilityPETROLEUM OILSPetroleum oils
Hi-vent springNONo
Indicator lightNONo
Maximum pressure BAR210
Maximum pressure PSI3000
Model Code 1CT06BCPBDGL0A20
PerformanceSTANDARDStandard
Seal materialNITRILENitrile
SizeSIZE 06Size 06
Special featureNONENone
StageTWO STAGETwo stage
Valve mount type3/4 INCH NPT PIPE MOUNT3/4 inch NPT pipe mount
Valve typeRELIEF VALVERelief valve
Working temperature max C70
Working temperature max F158
Working temperature min C-20
Working temperature min F-4