Product specifications
Characteristic | Value |
|---|---|
| Adjustment range | 35-140 bar (500-2000 psi) |
| Brand | Vickers by Danfoss |
| Design Series | 50 Series |
| Model Code 1 | CG06C50 |
| Product height in | 6.280 |
| Product height mm | 159.512 |
| Product length in | 6.160 |
| Product length mm | 156.464 |
| Product width in | 4.190 |
| Product width mm | 106.426 |
| Size | Size 06 |
| Valve Mount Type | Subplate mounted |
| Valve type | Relief valve |
