Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustment range | 100-210 BAR (1500-3000 PSI) | 100-210 bar (1500-3000 psi) |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Design Series | 50 SERIES | 50 Series |
| Model Code 1 | CG06F50 | |
| Product height in | 6.280 | |
| Product height mm | 159.512 | |
| Product length in | 6.160 | |
| Product length mm | 156.464 | |
| Product width in | 4.190 | |
| Product width mm | 106.426 | |
| Size | SIZE 06 | Size 06 |
| Valve Mount Type | SUBPLATE MOUNTED | Subplate mounted |
| Valve type | RELIEF VALVE | Relief valve |
