Product specifications
Characteristic | Value |
|---|---|
| Adjustment range | 8.5-70 Bar & 100-210 Bar |
| Brand | Vickers by Danfoss |
| Design Series | 50 Series |
| Model Code 1 | CS06B50 |
| Product height in | 5.640 |
| Product height mm | 143.256 |
| Product length in | 6.630 |
| Product length mm | 168.402 |
| Product width in | 2.580 |
| Product width mm | 65.532 |
| Size | Size 06 |
| Valve mount type | SAE straight thread connection |
| Valve type | Relief valve |
