Product specifications
Characteristic | Value |
|---|---|
| Actuation type | Pilot actuated |
| Adjustment range | 35-140 bar (500-2000 psi) |
| Adjustment type | Knob adjustment |
| Brand | Vickers by Danfoss |
| Design Series | 50 Series |
| Drain | Internal |
| Electrical connection | None |
| Flow rate lpm | 227.0 |
| Flow rate USgpm | 60.0 |
| Fluid cleanliness | 19/17/14 Micron |
| Fluid compatibility | Petroleum oils |
| Gauge port thread | SAE10 7/8–14 UNF |
| Hi-vent spring | Yes |
| Indicator Light | No |
| Maximum pressure BAR | 210 |
| Maximum pressure PSI | 3000 |
| Model Code 1 | CS06CV50 |
| Performance | Standard |
| Product height in | 5.640 |
| Product height mm | 143.256 |
| Product length in | 2.120 |
| Product length mm | 53.848 |
| Product width in | 6.630 |
| Product width mm | 168.402 |
| Seal material | Nitrile |
| Size | Size 06 |
| Special feature | None |
| Stage | Two stage |
| Tank pressure bar | 210 |
| Tank pressure PSI | 3000 |
| Valve mount type | 1.6250-12-UNF-2B straight thd |
| Valve type | Relief valve |
| Working temperature max C | 70 |
| Working temperature max F | 158 |
| Working temperature min C | -20 |
| Working temperature min F | -4 |