Product specifications
Characteristic | Value |
|---|---|
| Adjustment range | 100-210 bar (1500-3000 psi) |
| Brand | Vickers by Danfoss |
| Design Series | 30 Series |
| Hi-vent spring | Yes |
| Model Code 1 | CT10FV30 |
| Product height in | 6.180 |
| Product height mm | 156.972 |
| Product length in | 3.280 |
| Product length mm | 83.312 |
| Product width in | 7.190 |
| Product width mm | 182.626 |
| Size | Size 10 |
| Valve mount type | NPTF threads |
| Valve type | Relief valve |
