Product specifications
Characteristic | Value |
|---|---|
| Actuation type | Pilot operated |
| Adjustment range bar | 70 |
| Adjustment range PSI | 1000 |
| Adjustment type | Screw with locknut |
| Brand | Vickers by Danfoss |
| Check valve | No |
| Design Series | 30 Series |
| Electrical connection | None |
| Flow rate LPM | 57.0 |
| Flow rate USGPM | 15.0 |
| Fluid cleanliness | 19/17/14 Micron |
| Fluid compatibility | Petroleum oils |
| Hi-vent spring | No |
| Indicator light | No |
| Maximum pressure bar | 210 |
| Maximum pressure PSI | 3000 |
| Model Code 1 | XS061B30 |
| Performance | Standard |
| Product height in | 6.950 |
| Product height mm | 176.530 |
| Product length in | 3.750 |
| Product length mm | 95.250 |
| Product width in | 6.495 |
| Product width mm | 164.973 |
| Seal material | Nitrile |
| Size | Size 06 |
| Special feature | None |
| Stage | Two stage |
| Valve mount type | 1.6250-12-UNF-2B straight thd |
| Valve type | Pressure reducing valve |
| Working temperature max C | 70 |
| Working temperature max F | 158 |
| Working temperature min C | -20 |
| Working temperature min F | -4 |
